Sprue grippers

Technical description

  • Full range from the smallest gripper to the power gripper
  • Micro grippers for very tight spaces
  • Power gripper with very high closing force
  • Variety of different jaw forms

Technical specifications

DesignationClamping Ø
(mm)
Closing force
at 6 bar (N)
Optional sensor system
PNP/NPN
Working principle
60 series103.5NoSingle-acting
80 series1012NoSingle-acting
90 series1015YesSingle-acting
100 series1022YesSingle-acting or double-acting
110 seriesDirect mounting66 - 95YesSingle-acting or double-acting
120 seriesDirect mounting83YesSingle-acting
130 series2095YesSingle-acting
2016 series2052YesSingle-acting, self-centring
325 series20365YesSingle-acting
332 series20310YesDouble-acting

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​