- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
To meet the specific requirements needed in plastic injection molding, composites and die casting, Stäubli has created a manual plate equipped with the new HTI quick coupling design. High temperature resistant at 300 °C, for temperature control. Its control lever allows for a fast, safe, centralized connection of energies. No seal in the fluid stream, no heavy maintenance, and no pause, adds up to a real asset in this industrial environment.
Centralized connection of thermal fluids for temperature control applications:
Technical specifications | Fluids | Construction | Other features |
| Heat transfer fluids |
| 2 seals available for plug: fluorocarbon (JV) or perfluorocarbon (JK) |
*depending on the model and operating conditions