High temperature quick couplings HTI

In response to demanding requirements in plastic injection, Stäubli developed the HTI, a connector that can withstand temperatures up to 300°C.

HTI quick couplings meet all safety requirements and feature a double-action locking system.

Designed to be maintenance free, the quick release coupling does not have a seal in the fluid stream.

Ideal for temperature control in a variety of sectors including plastic injection, metallurgical (die casting, iron and steel), glass, composites, aluminum and magnesium pressure die-casting…

APPLICATIONS

Connection of high temperature control circuits especially on injection and die casting presses

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 09 to 25
  • Maximum allowable pressure*: 12 bar (174 PSI)

Heat transfer fluids

Stainless steel

2 types of seals
(fluorocarbon or perfluoroelastomer)

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter