- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Bringing an added measure of efficiency to temperature control applications, RMI plates make it possible to connect all mold temperature control circuits at once in complete safety. They are also designed to prevent circuit connection errors and remove all risk of misconnection between similar plates. In order to adapt the solution to each application, there are many possible configurations, including the number of couplings fitted onto the plate with different choices of diameters.
Centralized connection of mold temperature control circuits on injection presses
Technical specifications | Fluids | Construction |
| Water, hot oil, cooling fluids | Please contact Stäubli for details. |
*depending on the model and operating conditions