CONNECTORS FOR PLUG-IN SYSTEMS

Sockets and plugs in single and module version for plug-in systems

The product range comprises single modules, 4-pole blocks and slide-in connectors in different sizes. With single modules, up to 10 modules can be joined together. The 4-pole block allows more compact solutions. For higher currents, various sizes of the slide-in plugs and sockets allow sophisticated system solutions e.g. docking plates. Screw and crimp terminations as well as different contact dimensions offer a high flexibility in system design. These round plugs and sockets are characterized by floating assembly of the contact part resulting in a maximum mounting offset and angular compensation. The MULTILAM Technology ensures a maximum electrical performance.

Benefits
  • High application flexibility
  • Modular system configuration
  • UL approval (single and 4-pole pole modules)
APPLICATIONS
  • Connectors for plug-in systems
  • Connectors for machinery and apparatus engineering
  • Connectors for power supplies and converters
  • Multi-connection solutions and docking plates
  • Connectors for testing and quality control
Key features
  • Provision for coding to prevent mixing of modules of the same nominal diameter
  • Keyed to protect against wrong insertion
  • Two plug lengths for leading contacts
Design
  • Provision for coding to prevent mixing of modules of the same nominal diameter
  • Keyed to protect against wrong insertion
  • Two plug lengths for leading contacts
TECHNICAL SPECIFICATIONS

SOCKET AND PLUG MODULES

PRODUCT RANGE

Diameters

2, 4, 6, 8, 10, 14 mm

Rated voltage

500/600 V

Rated current

up to 300 A

Short circuit current (1s)

up to 12 kA

Mating cycles

up to 5,000

Maximum working temperature

125°C

Standard

UL1977, UL94-V0