Manual multicoupling for sequential injection SPC - Stäubli

Manual multicouplings plate for sequential injection SPC

Designed specifically for sequential injection, SPC manual plates ensure an optimized control for opening and closing of sequential injection nozzles. The compact design allows an easy integration onto the molds with the possibility to connect the circuits by rigid tubes on the side, or directly on the underside of the fixed plate.

The safety features prevent misconnection, and the non-spill flush face technology prevents pollution of the work area and fluid. By including all requirements of sequential injection applications, these plates are the reliable and efficient solution.

APPLICATIONS

Centralized supply for hydraulic control of valve gate cylinders and closure of sequential injection circuits

Technical specificationsFluidsConstructionOther features
  • Nominal diameters (mm): from 03 to 05
  • Max. working pressure: 100 bar  (1,450 PSI)

Hydraulics oil

Please contact Stäubli for details

Proximity sensors available as an option

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter