Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

High pressure stainless steel quick coupling RBL

The RBL quick release couplings combine absolute safety with ease of use.

Constructed from mainly stainless steel 316 series, it features a push-button lock for effortless one-handed connection and disconnection.

The RBL connectors are designed to provide reliable connection of high-pressure liquid and gas circuits, while in corrosive environments.

APPLICATIONS

  • High pressure applications: connection of hydrogen lines and circuits containing non-aggressive fluids in a corrosive environment, cleaning in the agri-food sector, gas filling of cylinder racks
  • Process industry
  • Laboratories
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 03 to 19
  • Maximum allowable pressure*: 450 bar (6,526 PSI)
  • Gases: Hydrogen, argon, nitrogen, and helium
  • Steam, solvents, acids, hydrocarbons and liquids

Mainly stainless steel 316 series.

  • Push-button lock
  • Protective dust cap

* depending on the model and operating conditions.

Related products

This might interest you

Downloads

Reset filter