MODULAR CONNECTOR SYSTEM

CombiTac uniq - plug into customization

CombiTac connectors are the expert choice for applications that require all-in-one space saving modular connectors. These connectors must reach high voltage and current levels, and include high mating cycle contacts guaranteeing long-life performance under the most demanding mechanical and environmental conditions. 

  • 100% customizable
  • All-in-one space saving modular connectors
  • Guaranteed long-life performance for demanding mechanical and environmental conditions
  • 100,000 mating cycles
  • High power up to 300 A
  • Power, signal, data, thermocouple, coaxial, fiber optic, fluid, and pneumatic

Tailored to your exact requirements.

Combine all your connection needs including high power, leakage free fluid, signal, data, and many more contact types in a single modular connector system. Experience the highest possible performance and guarantee long lasting operation with the 100% customizable CombiTac uniq.

Infinite configuration possibilities

Over 100,000 mating cycles for a long-life performance and limitless applications. Configurable to your exact needs, with the broadest range of contact types: that’s CombiTac uniq the unbeaten modular connector system!

CombiTac Success Story - Akasol

Product solution: Industrial Connectors - CombiTac
Application: Connection for power and data transmission for battery modules

 

Properties:

  • Individually configurable
  • Vibration-resistant
  • Extremely reliable and robust operation