Header image with highly flexible, reinforced PVC insulated stranded FLEXI-S/POAG-HK wire for potential equalization, in the medical engineering field.
MEDICAL CONNECTORS

PVC insulated stranded wires for potential equalization

The multistrand wires are designed for the use in potential equalization applications in medical engineering. The highly flexible construction in combination with the robust PVC jacket ensures a long life span and reliable connection. The tightly twisted color coding is always visible and prevents misuse.

Product overview
  • Highly flexible cable
  • Twisted green-yellow color marking
Applications
  • Potential equalization, e.g. in the medical engineering field
Technical specifications
  • Super-fine stranded copper
  • 4 or 6 mm² wire

Stäubli also offers you...