PRESS-IN SOCKET SEB2-...

SEB2-F2,8

SEB2-R

Insulated, rigid, accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve. The socket is pressed into pre-drilled panels of plastic, metal, etc.
Connection: Flat connecting tab 2.8 mm x 0.8 mm or round connecting pin Ø 1.9 mm.

Order No.

Type

Rated voltage/current

Connection

 

65.9099-*

SEB2-F2,8

600 V, CAT III / 10 A

Flat connecting tab

2.8 mm x 0.8 mm

Au

65.9193-*

SEB2-R

600 V, CAT III / 10 A

Round connecting pin

Ø 1.9 mm

Au

Click on the Order No. to open the dedicated data sheet.