- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The Stäubli Renewable Energy eBOS application components and products stand for reliability, safety, and the highest Swiss quality – products you gladly pass on to your own customers. And by offering the high-quality Original MC4 PV connector to your customers you further gain a new business partner. The lasting alliances between our business partners and us are a testament to mutual understanding and trust.
Our product reliability is the technical basis for making installations safe for long-term operation. As your partner, our service and support offering enables your business to provide an efficient installation with long-term performance, giving your customers added value and peace of mind.
Mitigate power loss, downtimes, service hours, risk of fire of your PV-System by using Original MC4 and MC4-Evo 2 connectors. The unique MULTILAM contact technology will guarantee an excellent long-term reliability and a low contact resistance over the entire product life.
The MC4 and MC4-Evo 2 panel receptacle can be directly mounted, by means of screw thread. It is the ideal solution to connect your MC4 or MC4-Evo 2 cable coupler as a string input to an inverter or a MLPE device.
MC4 branch connector are made for easy installation, as no crimping or torquing is necessary. Mating compatibility with MC4 and MC4-Evo 2 connector. Rated at DC 1500 V according to UL 6703.
Learn more about halogen free cross-linked polyolefin photovoltaic cable for the use within PV systems.
With minimal energy loss, low heat generation, robust housing combined with the mating face of the Original MC4 connector, Stäubli offers the ideal fuse products for your PV-systems.
Learn more about accessories for field installation of the Stäubli product portfolio.
The Original MC4 is the world’s leading PV connector designed and engineered by our in-house experts more than 20 years ago. As the most installed PV connector worldwide, the MC4 continues to set new industry benchmarks thanks to our drive for excellence and innovation.
Stäubli connectors are crafted with Swiss precision, offering optimal efficiency and long-term performance for small to large-scale PV systems. When selecting connectors, trust the original to rest assured that your operations will be safe and perform sustainably for decades to come.