S-Series

Technical description

  • Manual connection between robot and gripper
  • Standardised sizes

Technical specifications

 S-series, square design
SeriesS 060S 100S 160S 250
Max. axial force F (N)50100200400
Dimensions (mm)60 x 60100 x 100160 x 160250 x 250

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​