SR-Series

Technical description

  • Manual connection between robot and gripper
  • Standardised sizes
  • Electric plug for SR series available as option
  • SAFE-LOCK and micro valves available as option for SR series

Technical specifications

 

SR-series, round design

SeriesSR 050SR 090SR 150
Max. axial force F (N)2004001000
External Ø (mm)5090150
Optional micro valvesYesYesNo

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​