- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The FHH range combines absolute safety with ease of use.
Specifically designed for hydrogen applications, the FHH08 and FHH11 quick-release couplings are primarily constructed from stainless steel. They facilitate and secure connection operations with their lightweight and compact design, coupled with a reliable safety locking mechanism.
The FHH connectors are designed to provide reliable connection of high-pressure and gas circuits in corrosive environments.
Guarantee operators and installations safety
Simplify connection operations
Improve your productivity
Optimize your costs
Fluids | Construction | Other features |
Hydrogen |
|
|
FHH 08 | FHH 11 | |
Nominal diameter | 8 mm | 11 mm |
Maximum allowable pressure PS | 1000 bar (14500 psi) | 700 bar (10150 psi) |
Cv on both direction | 1,92 | 3,41 |
Minimum and maximum allowable temperature TS | -40 to +85 °C (-40 to +185 °F) |