This on-board hydraulic connection is exceptionally light and compact, yet reliably resistant to high pressure. The bayonet locking system makes it secure and easy to connect, while a tight dust cap protects the plug when disconnected. A non-spill design prevents any spillage while connecting or disconnecting and eliminates the need to purge the circuits.
| Technical specifications | Fluids | Construction | Other features |
| Hydraulic oiils and brake fluids |
|
|
* depending on the model and operating conditions