- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The non-spill HPR quick couplings are ideal for high flow speeds (30 m/s) and high pressure, offering strong resistance in a compact size.
Features include high strength locking, designed to resist extreme conditions of vibration and pressure fluctuation.
The flat face technology ensures a leak free connection and disconnection. These quick connectors are ideal for onboard hydraulic circuits.
Onboard connections, particularly in Formula 1 motorsports
Technical specifications | Fluids | Construction |
|
|
|
* depending on the model and operating conditions