- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
With their square bodies, ribbed faces and pre-centring cone, the THX TM quick couplings are perfectly adapted to remote handling and pincer gripping.
Their antipollution technology provides non-spill connection and disconnection of circuits. Designed for high pressure hydraulic applications, they guarantee excellent performance up to 700 bar (10152 PSI).
These connectors are a safe and ideal solution for energy connection on nuclear and subsea applications.
Hydraulic connections in confinement cells, dismantling nuclear installations, tool supplies.
Technical specifications | Fluids | Construction | Other features |
|
| Main parts in high strength stainless steel |
|
* depending on the model and operating conditions