- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
In a sector in which the versatility of equipment is both a driver of productivity and a financial imperative, EMI modules stand out as a particularly flexible solution.
Companies will be in a position to replace their molds’ connections with centralized connection solutions without having to retrofit the mold: a gradual investment with a very rapid ROI. Installing EMI modules means that molds equipped with mono-couplings and molds equipped with centralized connections can be used on the same IMM.
The solution’s modular design enables it to be adapted with great precision to the molds used on the IMM.
Temperature control on injection molding machines in plastics industry.
Technical specifications | Fluids |
Maximum allowable pressure*: 10 bar (145 PSI) | Hot or cold water |
* depending on the model and operating conditions
Get the latest solutions from Stäubli delivered right to your inbox!
Each circuit is connected on the mould and on the EMI
As the plate’s circuits were previously connected to the EMI modules, all the mould’s circuits are connected in a single movement.