- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Choosing the best temperature control solution for each application is critical, regardless of the coolant fluid used, conditions of use, operating environment and cost and productivity factors. The wide range of Stäubli quick-release couplings, either full flow diameter or non-spill, with sizes ranging from 3 mm to 65 mm, will deliver long-term reliability.
*depending on the model and operating conditions