- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
With seven passage diameters and two types of shutoff, our highly flexible RMI quick connectors are made to adapt to the customer’s mold cooling and heating applications.
Stäubli quick connections allow you to save time in your processes and eliminate the need to bleed circuits.
Quality construction, excellent flow rate and strong locking also make them a reliable and efficient solution.
Temperature control on injection presses: temperature control circuits, both on the tool and on the supply
Technical specifications | Fluids | Construction | Other features |
| Hot and cold water, glycol water, heat transfer fluids |
|
|
* depending on the model and operating conditions
Get the latest solutions from Stäubli delivered right to your inbox!