- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Designed for the liquid cooling of electronics components, the non-spill technology of theDDG range ensures the security of workers and installations.
Thanks to its lateral movement technology, a DDG quick coupling installed on a rackable system allows for a misalignment up to 1mm.
With their compact design, these quick couplings fit easily in restricted spaces while ensuring an excellent flow. This is an idealsolution for cooling systems in data centers and supercomputers.
The construction in stainless steel material is compatible with most cooling liquids, including those used in semiconductors (NOVEC,...)
Technical specifications | Fluids | Construction |
|
| Stainless steel |
*depending on the model and operating conditions