SCREW-IN ADAPTER B4-E-M...

B4-E-M3-I

B4-E-M4-I

Insulated, with external thread for screw connection to threaded holes. Machined brass. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Socket with internal slot for screwdriver.

Order No.

Type

Rated voltage/current

Thread

 

23.1031-*

B4-E-M3-I

600 V, CAT II / 32 A

M3

Ni

23.1033-*

B4-E-M4-I

600 V, CAT II / 32 A

M4

Ni

Click on the Order No. to open the dedicated data sheet.