CONNECTING PLUG KS2-5,08L/1A/A

Insulated, Ø 2 mm, made of brass. Equipped with spring-loaded MULTILAM to ensure vibration-proof contacts – ideal use is in the automotive field for test drives and servicing. Ø 2 mm rigid socket in insulator accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Plug spacing

 

63.9847-21

KS2-5,08L/1A/A

AC 30 V/10 A

DC 60 V/10 A

5.08 mm

Au

Click on the Order No. to open the dedicated data sheet.