Press-in socket EB4-IF/A

Insulated Ø  4  mm rigid. Machined brass. The socket is pressed into pre-drilled panels of plastic, metal, etc. 
Connection: Flat connecting tab 4.8 mm x 0.8 mm.

Order No.

Type

Rated voltage/current

 

64.3010-*

EB4-IF/A

AC 30 V/25 A
DC 60 V/25 A

Au

Click on the Order No. to open the dedicated data sheet.