PRESS-IN SOCKET SEB4-F...

SEB4-F

SEB4-F/N

SEB4-F6,3

SEB4-F6,3/N

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The socket is pressed into pre-drilled panels of plastic, metal, etc.
Connection: Flat connecting tab.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

CONNECTION

 

23.3120-*

SEB4-F

1000 V, CAT III/24 A

600 V, CAT IV/24 A

Flat connecting tab

4.8 mm × 0.8 mm

Au

49.7079-*

SEB4-F/N

1000 V, CAT III/24 A

600 V, CAT IV/24 A

Flat connecting tab

4.8 mm × 0.8 mm

Ni

23.3150-*

SEB4-F6,3

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Flat connecting tab

6.3 mm × 0.8 mm

Au

49.7073-*

SEB4-F6,3/N

1000 V, CAT III/32 A

600 V, CAT IV/32 A

Flat connecting tab

6.3 mm × 0.8 mm

Ni

Click on the Order No. to open the dedicated data sheet.