Angle grippers

Technical description

  • Angle grippers for gripping at undercuts or for clamping components
  • Single-acting and for short cycle times double-acting variants available
  • Integrated protective covers
  • Housing made of high-strength aluminium alloy
  • Base jaws made of steel, for adapting standard or customer-specific gripper jaws
  • PNP/NPN based sensor system available as option

Technical specifications

DesignationPiston Ø (mm)Angular stroke per gripper jaw (°)Gripping force at 6 bar (Ncm)Opening force at 6 bar (Ncm)Gripping torque (Nm)
2-finger, 40° angular
grippers
10-10 to +301115-
16-10 to +304765-
20-10 to +30100135-
25-10 to +30199252-
32-10 to +30358476-
2-finger, 180° angular
grippers
10180 - 182--0.16
16180 - 182--0.54
20180 - 182--1.1
25180 - 182--2.28

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​