- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stericlean is at the forefront of sterilization technology with over three decades serving the life sciences sector. This reliable solution is essential in medical laboratories and industrial sites, as it ensures that areas are free of pathogens. Designed for A/C grade environments, Stericlean excels in sterile loading and unloading processes. Its precision and durable construction make it highly effective, withstanding nine different cleaning agents to maintain impeccable cleanability standards.
6 axis robots Stericlean | ||||||
---|---|---|---|---|---|---|
Model | ||||||
Degrees of freedom | 6 | 6 | 6 | 6 | 6 | 6 |
Load capacity (kg) | 2 | 4.5 / 3.7 | 14 / 12 / 7 | 40 | 40 / 25 | 170 / 110 |
Reach at wrist (mm) | 515 | 670 / 920 | 1000 / 1200 / 1450 | 1510 | 1710 / 2010 | 2209 / 2609 |
Repeatability (mm) | ±0.02 | ±0.02 | ±0.02 | ±0.015 | ±0.02/±0.03 | ±0.02 |
Cleanability: | H202 35%, H202 50%, Isopropyl alcohol (IPA), Diethenyl Ether, Ethanol, Sulfuric Acid, Cyclo-hexane, Formalin, Ammoniac | |||||
Cleanroom standard: ISO 14644-1 |
Class 4 Class 10 |
Class 4 Class 10 |
Class 4 Class 10 |
Class 4 Class 10 |
Class 4 |
Class 5 |
GMP | Grade A/B | Grade A/B | Grade A/B | Grade A/B | Grade A/B | Grade A/B |
Protection class (*wrist) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) |
Attachment methods | 360° mounting possibility | Floor / Ceiling | Floor / Ceiling* | |||
Stäubli controller | CS9 | CS9 MP | CS9 HP | |||
Available options | Stericlean H₂O₂ harness | / | / | / |
*Ceiling consult us
SCARA robots Stericlean | ||||
---|---|---|---|---|
Model | ||||
Degrees of freedom | 4 | 4 | 4 | 4 |
Load capacity (kg) | 8.4 | 8.4 | 8.4 | 8.4 |
Reach at wrist (mm) | 460 | 620 | 800 | 1000 |
Repeatability (mm) | ±0.01 | ±0.01 | ±0.015 | ±0.02 |
Stroke (mm) | 200 or 400 (option) | 200 or 400 (option) | 200 or 400 (option) | 200 or 400 (option) |
Cleanability: | H202 35% | |||
Protection class | IP65 | IP65 | IP65 | IP65 |
Attachment methods | Floor or ceiling | |||
Stäubli controller | CS9 |