PLUG SLS425-SW...

Right-angled, Ø 4 mm, with spring-loaded MULTILAM, for self-assembly of test leads. With rigid insulating sleeve. Nickel-plated and gold-plated versions available.
Solder connection.

Order No.

Type

Rated voltage/current

Cable (A)

  

22.2667-*

SLS425-SW

500 V, CAT II / 32 A

max. Ø 3.9 mm     

max. 2.5 mm²


Ni

22.2668-*

SLS425-SW/A

500 V, CAT II / 32 A

max. Ø 3.9 mm     

max. 2.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.