- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Super flexible stranded wire with reinforced, double-layer insulation for the highest safety (inside natural, outside colored). Damage to the outer layer of insulation can be more easily recognized due to the different color of the underlying layer. Types ... SN with tinned wire strands for continuous use at temperatures up to 150 °C.
Typical Application
Hand-held test leads for maximum safety requirements and high thermal stress.
ORDER NO. | TYPE | RATED VOLTAGE V | RATED CURRENT A |
---|---|---|---|
SILI-2V 0,50 | 1500 | 12 | |
SILI-2V 0,75 | 1500 | 15 | |
SILI-2V 1,0 | 1500 | 19 | |
SILI-2V 2,5 | 1500 | 32 |
Click on the Order No. to open the dedicated data sheet.