Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

FLEXIPLAST-2V
Teaser image with FlexiPlast-2V, highly flexible stranded wire with reinforced, double-layer insulation for the highest safety.

Highly flexible stranded wire with reinforced, double-layer insulation for the highest safety (inside natural, outside colored). Damage to the outer layer of insulation can be more easily recognized due to the different color of the underlying layer.

Typical Application 
Hand-held test leads for maximum safety requirements and high thermal stress.

ORDER NO.

TYPE

RATED VOLTAGE V

RATED CURRENT A

60.7240- *

PLAST-2V 0,25

1000

6

60.7245- *

PLAST-2V 0,50

1000

10

60.7250- *

PLAST-2V 0,75

1000

15

60.7255- *

PLAST-2V 1,0

1000

19

60.7265- *

PLAST-2V 2,0

1000

30

60.7270- *

PLAST-2V 2,5

1000

32