Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

FLEXIPLAST-E / FLEXIPLAST-1V

Highly flexible basic insulated stranded wire.

Typical Application
Internal wiring of mobile components under moderate mechanical stress. Highly flexible connecting leads for low-voltage applications in the laboratory field. TPE-insulated leads can be used in a wider range of temperatures than comparable PVC-insulated leads. TPE has a substantially higher insulation resistance than PVC and is also free from chlorine, thus making a valuable contribution to the protection of the environment.

ORDER NO.

TYPE

RATED VOLTAGE V

RATED CURRENT A

60.7170- *

PLAST-E 0,15

500

4

60.7175- *

PLAST-E 0,25

500

6

60.7180- *

PLAST-E 0,50

500

10

60.7185- *

PLAST-E 0,75

500

15

60.7190- *

PLAST-E 1,0

750

19

60.7200- *

PLAST-E 2,5

750

32

60.7230- *

PLAST-1V 2,5

1000

32

60.7763- *

PLAST-1V 0,50 SN

1000

10

60.7768- *

PLAST-1V 2,5 SN

1000

32