SILIVOLT-E

Super flexible basic insulated stranded wire. Types ... SN with tinned wire strands for continuous use at temperatures up to 150 °C.

Typical Application 
Internal wiring of very mobile components and assemblies under high thermal stress. Super flexible connecting leads for low-voltage applications in the laboratory field.

ORDER NO.

TYPE

RATED VOLTAGE V

RATED CURRENT A

>61.7550- *

SILI-E 0,15

150

6

61.7551- *

SILI-E 0,25

300

9

61.7552- *

SILI-E 0,50

300

10

61.7532- *

SILI-E 0,50 SN

300

10

61.7553- *

SILI-E 0,75

600

15

61.7533- *

SILI-E 0,75 SN

600

15

61.7554- *

SILI-E 1,0

600

19

61.7534- *

SILI-E 1,0 SN

600

19

61.7555- *

SILI-E 1,5

600

24

61.7556- *

SILI-E 2,5

600

32

61.7537- *

SILI-E 2,5 SN

600

32