- ヨーロッパ
- 南北アメリカ
- アジア / 中東
- アフリカ / オセアニア
ストーブリの使命は、ロボットの統合を、すぐに食べられるグルメ料理のように簡単で満足のいくものにすることです。当社独自の食品グレードロボットは、世界中のレディ・トゥ・イート(RTE)およびスナック食品施設に存在し、多種多様なタスクを完了しています。電子レンジで調理できる食器からキャンディーバー、塩辛いチップスまで、さまざまな製品があり、コンビニエンスフード製造におけるロボットアプリケーションの可能性は膨大です。当社の高速で機敏なロボットは、複数のSKUを1つのラインで稼働させるのに必要な柔軟性を提供しながら、生産性の面での課題にも対応しています。コンビニエンスフードのロボットアプリケーションは、スナックトレイからサンドイッチの組み立て、ピザの離型、トレイの積み込みなど多岐にわたります。
An autonomous AGV brings pallet from cold storage
A TX2-200 HE picks crates from pallet and transfers them to bin picking station
A TX2-60 HE picks each raw steak from the crate and sorts them on the conveyor
A TS2-100 HE picks raw steak and spicy sauces, places blister on the fly, and tracks the conveyor
An autonomous AGV brings pallet of different ready to cook meals from other facility
A TS2 robot picks blistered meal tray and places it in carton box
A TX2-90 XL picks ready to cook meals from the pallet and places them in carton box
A TX2-200 stacks ready to ship boxes on an EU pallet